closeup view of the probe tip from the N2797A Extreme Temperature Single-Ended Active Probe Series in contact with an IC on a Printed Circuit Board.

The N2797A single-ended active probe is designed to be used in extreme temperatures environments. With a 2 meter cable and ability to operate in temperatures from -40°C to +85°C, the N2797A probe is ideal for environmental labs. The probe's bandwidth is 1.5 GHz. The N2797A integrates many of the characteristics needed for today's general-purpose, high-speed probing, especially in digital system design, component design/characterization, and educational research applications. Its 1 MΩ input resistance and extremely low input capacitance (1 pF) provide ultra low loading of the device under test. This, accompanied with superior signal fidelity, makes this probe useful for most of today's digital logic voltages. With a wide ±8V dynamic range and ±12V offset range, this probe can be used in a wide variety of applications.

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible
HD3-Series
UXR-Series

With N5442A (50 Ω) adapter cascaded with the N2852A adapter when using with UXR-Series 40 GHz or higher

With N5442A (50 Ω) adapter when using with UXR-Series 13 GHz to 33 GHz

Z-Series
(with N5442A adapter)
V-Series
(with N5442A adapter)
S-Series
EXR-Series
MXR-Series
90000 Q-Series
(with N5442A adapter)
90000 X-Series
(with N5442A adapter)
90000A Series
86100D DCA-X
80000B Series
9000 H-Series
9000 Series
8000 Series
7000 Series  
6000 X-Series
6000 Series  
5000 Series  
4000 X-Series
3000 X-Series
2000 X-Series  
1000 Series